IESNA:LM-63-2002
[TEST]P832645
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D2-827-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4409
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 42.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
448.3 448.3 452.1 452.1 459.9 471.6 491.1 514.5 549.6 588.6
635.3 682.1 736.7 787.4 841.9 904.3 974.5 1032.9 1087.5 1130.4
1153.8 1149.9 1126.5 1083.6 1021.2 939.4 841.9 740.6 631.4 522.3
413.2 307.9 210.5 124.7 54.6 7.8 0
448.3 448.3 452.1 452.1 459.9 471.6 491.1 514.5 549.6 588.6
635.3 682.1 736.7 791.3 845.8 908.2 978.4 1040.7 1095.3 1138.2
1157.7 1153.8 1130.4 1087.5 1025.1 939.4 838 740.6 631.4 518.4
409.3 304 206.6 120.8 50.7 7.8 0
448.3 448.3 448.3 452.1 459.9 471.6 491.1 518.4 549.6 588.6
635.3 689.9 744.5 799.1 853.6 919.9 990.1 1052.4 1114.8 1161.6
1184.9 1184.9 1161.6 1118.7 1056.3 974.5 873.1 767.9 650.9 537.9
421 315.7 214.4 128.6 54.6 7.8 0
448.3 448.3 452.1 456 459.9 471.6 491.1 518.4 553.5 592.5
639.2 693.8 748.4 806.9 865.3 931.6 1005.6 1075.8 1138.2 1188.8
1223.9 1227.8 1208.3 1165.5 1107 1025.1 919.9 806.9 689.9 569.1
448.3 339.1 230 140.3 62.4 11.7 0
448.3 448.3 452.1 456 459.9 471.6 495 522.3 557.4 596.4
643.1 697.7 756.2 814.6 873.1 947.2 1021.2 1091.4 1161.6 1220
1255.1 1262.9 1243.4 1204.4 1142.1 1056.3 955 838 717.2 592.5
467.7 350.8 241.7 148.1 70.2 15.6 0
448.3 448.3 452.1 456 459.9 471.6 495 522.3 553.5 596.4
647 697.7 756.2 814.6 877 955 1029 1103.1 1173.2 1231.7
1266.8 1274.6 1255.1 1216.1 1153.8 1071.9 966.7 849.7 725 600.3
475.5 354.7 241.7 144.2 66.3 11.7 0
448.3 448.3 452.1 456 459.9 471.6 495 522.3 557.4 596.4
647 697.7 756.2 818.5 880.9 958.9 1032.9 1103.1 1169.4 1227.8
1259 1262.9 1243.4 1200.5 1134.3 1052.4 947.2 830.2 713.3 588.6
463.8 346.9 237.8 144.2 66.3 11.7 0
448.3 448.3 452.1 452.1 459.9 471.6 491.1 518.4 549.6 588.6
639.2 689.9 744.5 803 865.3 935.5 1009.5 1075.8 1142.1 1196.6
1227.8 1227.8 1208.3 1161.6 1103.1 1017.3 916 803 686 573
452.1 339.1 233.9 140.3 66.3 11.7 0
448.3 448.3 452.1 452.1 459.9 471.6 491.1 514.5 549.6 588.6
635.3 686 740.6 795.2 853.6 916 990.1 1052.4 1114.8 1161.6
1188.8 1188.8 1165.5 1118.7 1060.2 978.4 877 771.8 658.7 541.8
428.8 319.6 218.3 128.6 58.5 7.8 0
448.3 448.3 452.1 452.1 459.9 471.6 491.1 518.4 549.6 588.6
635.3 686 736.7 791.3 849.7 908.2 982.3 1040.7 1099.2 1142.1
1161.6 1157.7 1134.3 1087.5 1025.1 939.4 841.9 740.6 631.4 522.3
413.2 307.9 210.5 124.7 54.6 7.8 0
448.3 448.3 452.1 452.1 459.9 471.6 491.1 514.5 549.6 588.6
631.4 686 736.7 791.3 849.7 908.2 978.4 1040.7 1095.3 1138.2
1157.7 1153.8 1130.4 1087.5 1021.2 943.3 841.9 740.6 631.4 522.3
413.2 307.9 214.4 124.7 54.6 7.8 0
